Customer Support
Contact Us
Other Cummins sites
cummins.com
Cummins Repowers
High Mileage Club
Search
About & FAQs
Million Mile Club
Member Listing
Shop
Log In
Home
Dodge RAM 2500 300k
Dodge RAM 2500 300k
Year:
1999
Make:
Dodge RAM
Model:
2500
Engine Size:
5.9L Turbo Diesel
Generation:
Generation 2
Miles:
301507
Mileage Milestone:
300k
Vehicle Image(s):
300K Cummins.jpg
Odometer updated:
1