David H.

Berlin, New Jersey

100,000 Mile Club Member

Member since 2018

David's Story

Owned 3 dodge ram Cummins, First two were 5.9L, Current is 07 6.7 Megacab, Occasionally tow a 36ft toyhauler and can do 1/4 mile in just under 13 seconds (unloaded of course). Added 2.5inch to front and 3inch to rear, also added airbags, K&N intake, performance exhaust, tuner, ARB headstuds, aftermarket intake horn, Fass fuel pump system, repainted lower panels with truckbed paint, added ARB Bullbar with 12k winch & Smittybilt M1 rear bumper, and various LED lighting front/rear/underneath.

Cummins Tips

regular oil changes with full synthetic every 8-10k miles. monitor all temps all the time. Follow common sense warm up and shutdown procedures to keep that turbo and engine happy.

Vehicles

  • 07Megacab

    2007 Dodge 2500 - Generation 3 - 6.7L Turbo Diesel

    141094 Miles